48.33 User LDO Electrical Specifications

Table 48-46. User LDO AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
ULDO_1VIN - VOUTDropout Voltage——0.4VIOUT = 100 mA
ULDO_3——0.2VIOUT = 30 mA
ULDO_5VOUTOutput Voltage Accuracy-5±25%IOUT = 100 µA, ULDOLEVEL 0 (Vout 1.2V)
-5±25%IOUT = 100 µA, ULDOLEVEL 1 (Vout 1.5V)
-5±25%IOUT = 100 µA, ULDOLEVEL 2 (Vout 1.8V)
-5±25%IOUT = 100 µA, ULDOLEVEL 3 (Vout 2.5V)
ULDO_7ΔVOUT/VOUTLoad Regulation—4.66.5%0mA ≤ IOUT ≤ 100 Ma, ULDOLEVEL 0 (Vout 1.2V)
—3.75%0mA ≤ IOUT ≤ 100 mA, ULDOLEVEL 1 (Vout 1.5V)
—34.1%0mA ≤ IOUT ≤ 100 mA, ULDOLEVEL 2 (Vout 1.8V)
—2.23%0mA ≤ IOUT ≤ 100 mA, ULDOLEVEL 3 (Vout 2.5V)
ULDO_9IOUTOutput current0—100mA —
ULDO_11ICLCurrent Limit110120180mAVOUT = 0V