48.27 Universal Serial Bus (USB) Electrical Characteristics

Table 48-39. USB AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO 3.0V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristics(1)Min.Typ.Max.UnitsConditions
USB_1VDDUSB USB Transceiver Voltage3—3.6VVoltage on VDDIOx must be in this range for proper USB operation
Clocks
USB_23USBCLKS (2)USB Clock Source—48—MHzfGCLK_USBFS = 48 MHz
USB_25USBAHBMin. AHB Clock for USB Operations12——MHz
Note:
  1. Supports Full and Low-Speed communication. Compliant with USB 2.0 specification.
  2. Required clock accuracy: Full-Speed = ±0.25%, Low-Speed = ±1.5%.
Table 48-40. USB FS/LS Clock configuration
USB FS/LS Clock configurationStandard Operating Conditions: VDDIO 3.0V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsDevice Mode OperationHost Mode Operation
USB_30USBFS_GCLK_SRCDFLL48M Open loopNoNo
DFLL48M Close loop, Ref. internal OSC sourceNoNo
DFLL48M Close loop, Ref. external XOSC / XOSC32K sourceYesNo
DFLL48M Close loop, Ref. SOF (USB recovery mode)Yes N/A
PLL internal OSC (DFLL48M)NoNo
PLL external OSCYes Yes
XOSC CrystalYesYes