48.21 Peripheral Touch Controller (PTC) Electrical Characteristics

Table 48-31. Peripheral Touch Controller (PTC) AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG = VDDIO = AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PTC_1CLOAD SC (1)Self Capacitance mode

(PTC Channel Y0 - Y35)

Y0——65pFMaximum sensor load capacitance (1)
Y1-35——70pF
PTC_3CLOAD MC (1)Mutual Capacitance mode

(PTC Channel Y0 - Y35)

——35pF
PTC_4AfPTC (2)PTC frequency——4MHz—
PTC_4BTwarmWarm-up time500 PTC clock cycles——µs—
Note:
  1. Maximum capacitive load that the PTC circuitry can compensate for each channel.
  2. fPTC = GCLK_PTC / PTC prescaler.