48.32 Configurable Custom Logic (CCL) Electrical Specifications

Table 48-45. CCL AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDREG=VDDIO=AVDD 1.71V to 3.63V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.TypMax.UnitsConditions
CCL_1TSU_CCL_FFSetup for CCL data to clock for flip-flop modes2*CCL_GCLK——ns—
CCL_3fGCLK_CCLCCL peripheral module clock freq——FCLK_43MHz—