16.7.2 Boot External Notification I/O Pin Register

Name: BOOT_GPIOSEL
Offset: 0x818
Reset: 0xFFFF_FFFF
Property: R/P

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   FLTSLEWLIM[1:0]FLTODRAIN FLTPOLGPIOPORTSEL[3] 
Access R/PR/PR/PR/PR/P 
Reset 11111 
Bit 76543210 
 GPIOPORTSEL[2:0] GPIOPINSEL[3:0] 
Access R/PR/PR/PR/PR/PR/PR/P 
Reset 1111111 

Bits 13:12 – FLTSLEWLIM[1:0] Selects Driver Slew Rate Selection for Boot External Notification Signal

ValueDescription
11 Slew rate control disabled (fast rise/fall time operation)
10 Slew rate control enabled (4x slower)
01 Slew rate control enabled (8x slower)
00 Slew rate control enabled (12x slower)

Bit 11 – FLTODRAIN Open Drain Control for Boot External Notification Signal

ValueDescription
1 The selected fault source normal drive
0 The selected fault source is open drain drive

Bit 9 – FLTPOL Selects I/O Port for Boot External Notification Signal

ValueDescription
1 The selected fault source is active-low
0 The selected fault source is active-high

Bits 8:5 – GPIOPORTSEL[3:0] Selects I/O Port for Boot External Notification Signal

Boot code verifies the existence of ports and limits programming of these values accordingly.

Any Other Value - Reserved, no Boot External Notification signal used

ValueDescription
0011 Port D
0010 Port C
0001 Port B
0000 Port A

Bits 3:0 – GPIOPINSEL[3:0] Selects I/O Port Pin for Boot External Notification Signal

Boot code verifies the existence of ports and limits programming of these values accordingly.

ValueDescription
11111 Pin 31
...
00001 Pin 1
00000 Pin 0