16.7.9 Boot ROM Configurable SMOR User CFG BOR Register

Name: SUPC_BRCFGUSMOR_BOR
Offset: 0x888
Reset: 0x0000_0000
Property: R/P

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      HYST_BOR_VDDREG   
Access R/P 
Reset 1 
Bit 76543210 
      HYST_TRIP_VDDIO[1:0]HYST_BOR_VDDIO 
Access R/PR/PR/P 
Reset 111 

Bit 10 – HYST_BOR_VDDREG

ValueNameDescription
0 LOW Low Hysteresis (default)
1 HIGH High Hysteresis

Bits 2:1 – HYST_TRIP_VDDIO[1:0] Nominal BOR Trip

ValueDescription
11 2.93V
10 2.64V
01 2.2V
00 1.68V (default)

Bit 0 – HYST_BOR_VDDIO Nominal BOR Trip

ValueNameDescription
0 LOW Low Hysteresis (default)
1 HIGH High Hysteresis