16.7.10 Boot ROM Configurable DS SMOR USER CFG Register

Name: SUPC_BRCFGUDSSMOR
Offset: 0x890
Reset: 0x0000_0000
Property: R/P

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      BOR_TRIP[1:0]BOR_HYST 
Access R/PR/PR/P 
Reset 111 

Bits 2:1 – BOR_TRIP[1:0] Nominal BOR Trip

ValueDescription
11 2.8V
10 2.55V
01 2.12V
00 1.61V (default)

Bit 0 – BOR_HYST

ValueNameDescription
1 HIGH High Hysteresis
0 LOW Low Hysteresis (default)