16.7.7 Status

Name: FCR_CRP
Offset: 0x880
Reset: 0x0000_0000
Property: R/P

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   VSSRPLOCK1VSSRPLOCK0RCRPLOCKBC1RPLOCK BC1ARPLOCK 
Access R/PR/PR/PR/PR/P 
Reset 11111 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   VSSRP1VSSRP0RCRPBC1RP BC1ARP 
Access R/PR/PR/PR/PR/P 
Reset 11111 

Bits 20, 21 – VSSRPLOCKn Panel1 Lock Read Protection VSSn (n=1..0)

ValueNameDescription
1 LOCKED The Lock and Read Protect bits for this Page are Locked and cannot be modified
0 UNLOCKED The Lock and Read Protect bits for this Page are NOT Locked and can be modified

Bit 19 – RCRPLOCK Panel 1 Lock Read Protection ROMCfg

ValueNameDescription
1 LOCKED The Lock and Read Protect bits for this Page are Locked and cannot be modified
0 UNLOCKED The Lock and Read Protect bits for this Page are NOT Locked and can be modified

Bit 18 – BC1RPLOCK Panel 1 Lock Read Protection BootCfg1

ValueNameDescription
1 LOCKED The Lock and Read Protect bits for this Page are Locked and cannot be modified
0 UNLOCKED The Lock and Read Protect bits for this Page are NOT Locked and can be modified

Bit 16 – BC1ARPLOCK Panel 1 Lock Read Protection BootCfg1A

ValueNameDescription
1 LOCKED The Lock and Read Protect bits for this Page are Locked and cannot be modified
0 UNLOCKED The Lock and Read Protect bits for this Page are NOT Locked and can be modified

Bits 4, 5 – VSSRPn Panel1 Read Protect VSSn (n = 1..0)

ValueNameDescription
1 ENABLE Read Protection for this Page is Enabled
0 DISABLE Read Protection for this Page is Disabled

Bit 3 – RCRP Panel 1 Read Protect ROMCfg

ValueNameDescription
1 ENABLE Read Protection for this Page is Enabled
0 DISABLE Read Protection for this Page is Disabled

Bit 2 – BC1RP Panel 1 Read Protect BootCfg1

ValueNameDescription
1 ENABLE Read Protection for this Page is Enabled
0 DISABLE Read Protection for this Page is Disabled

Bit 0 – BC1ARP Panel 1 Read Protect BootCfg1A

ValueNameDescription
1 ENABLE Read Protection for this Page is Enabled
0 DISABLE Read Protection for this Page is Disabled