16.7.6 CFM Page Write Protect Register
| Name: | FCW_CWP |
| Offset: | 0x87C |
| Reset: | 0x0000_0000 |
| Property: | R/P |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| VSSWPLOCK1 | VSSWPLOCK0 | RCWPLOCK | BC1WPLOCK | BC1AWPLOCK | |||||
| Access | R/S | R/S | R/S | R/S | R/S | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VSSWP1 | VSSWP0 | RCWP | BC1WP | BC1AWP | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 |
Bits 20, 21 – VSSWPLOCKn Panel1 Lock Write Protection VSSn (n=1..0)
| Value | Name | Description |
|---|---|---|
| 1 | LOCKED | The Lock and Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock and Write Protect bits for this Page are NOT Locked and can be modified |
Bit 19 – RCWPLOCK Panel 1 Lock Write Protection ROMCfg
| Value | Name | Description |
|---|---|---|
| 1 | LOCKED | The Lock and Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock and Write Protect bits for this Page are NOT Locked and can be modified |
Bit 18 – BC1WPLOCK Panel 1 Lock Write Protection BootCfg1
| Value | Name | Description |
|---|---|---|
| 1 | LOCKED | The Lock and Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock and Write Protect bits for this Page are NOT Locked and can be modified |
Bit 16 – BC1AWPLOCK Panel 1 Lock Write Protection BootCfg1A
| Value | Name | Description |
|---|---|---|
| 1 | LOCKED | The Lock and Write Protect bits for this Page are Locked and cannot be modified |
| 0 | UNLOCKED | The Lock and Write Protect bits for this Page are NOT Locked and can be modified |
Bits 4, 5 – VSSWPn Panel1 Write Protect VSSn (n = 1..0)
| Value | Name | Description |
|---|---|---|
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |
Bit 3 – RCWP Panel 1 Write Protect ROMCfg
| Value | Name | Description |
|---|---|---|
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |
Bit 2 – BC1WP Panel 1 Write Protect BootCfg1
| Value | Name | Description |
|---|---|---|
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |
Bit 0 – BC1AWP Panel 1 Write Protect BootCfg1A
| Value | Name | Description |
|---|---|---|
| 1 | ENABLE | Erase and Write Protection for this Page is Enabled |
| 0 | DISABLE | Erase and Write Protection for this Page is Disabled |