16.7.11 Watchdog Timer Setup
| Name: | WDT_SETUP |
| Offset: | 0x898 |
| Reset: | 0x00 |
| Property: | RW |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EWOFFSET[3:0] | |||||||||
| Access | RW | RW | RW | RW | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WINDOW[3:0] | PER[3:0] | ||||||||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ALWAYSON | RUNSTDBY | WEN | ENABLE | ||||||
| Access | RW | RW | RW | RW | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 19:16 – EWOFFSET[3:0] Early Warning Interrupt Time Offset
These bits determine the number of GCLK_WDT clock cycles between the start of the watchdog time-out period and the generation of the Early Warning interrupt.
| Value | Name | Description |
|---|---|---|
| 0x0 | CYC8 | 8 clock cycles |
| 0x1 | CYC16 | 16 clock cycles |
| 0x2 | CYC32 | 32 clock cycles |
| 0x3 | CYC64 | 64 clock cycles |
| 0x4 | CYC128 | 128 clock cycles |
| 0x5 | CYC256 | 256 clock cycles |
| 0x6 | CYC512 | 512 clock cycles |
| 0x7 | CYC1024 | 1024 clock cycles |
| 0x8 | CYC2048 | 2048 clock cycles |
| 0x9 | CYC4096 | 4096 clock cycles |
| 0xA | CYC8192 | 8192 clock cycles |
| 0xB | CYC16384 | 16384 clock cycles |
Bits 15:12 – WINDOW[3:0] Window Mode Time-Out Period
In Window mode, these bits determine the watchdog closed window period as a number of cycles of the 1024 Hz CLK_WDT_OSC clock..
| Value | Name | Description |
|---|---|---|
| 0x0 | CYC8 | 8 clock cycles |
| 0x1 | CYC16 | 16 clock cycles |
| 0x2 | CYC32 | 32 clock cycles |
| 0x3 | CYC64 | 64 clock cycles |
| 0x4 | CYC128 | 128 clock cycles |
| 0x5 | CYC256 | 256 clock cycles |
| 0x6 | CYC512 | 512 clock cycles |
| 0x7 | CYC1024 | 1024 clock cycles |
| 0x8 | CYC2048 | 2048 clock cycles |
| 0x9 | CYC4096 | 4096 clock cycles |
| 0xA | CYC8192 | 8192 clock cycles |
| 0xB | CYC16384 | 16384 clock cycles |
Bits 11:8 – PER[3:0] Time-Out Period
These bits determine the watchdog time-out period as a number of 1024 Hz CLK_WDTOSC clock cycles. In Window mode operation, these bits define the open window period.
| Value | Name | Description |
|---|---|---|
| 0x0 | CYC8 | 8 clock cycles |
| 0x1 | CYC16 | 16 clock cycles |
| 0x2 | CYC32 | 32 clock cycles |
| 0x3 | CYC64 | 64 clock cycles |
| 0x4 | CYC128 | 128 clock cycles |
| 0x5 | CYC256 | 256 clock cycles |
| 0x6 | CYC512 | 512 clock cycles |
| 0x7 | CYC1024 | 1024 clock cycles |
| 0x8 | CYC2048 | 2048 clock cycles |
| 0x9 | CYC4096 | 4096 clock cycles |
| 0xA | CYC8192 | 8192 clock cycles |
| 0xB | CYC16384 | 16384 clock cycles |
Bit 7 – ALWAYSON Always-On
This bit allows the WDT to run continuously. After being set, this bit cannot be written to '0', and the WDT will remain enabled until a Power-on Reset is received.
Writing a '0' to this bit has no effect.
| Value | Description |
|---|---|
| 0 | The WDT is enabled and disabled through the ENABLE bit. |
| 1 | The WDT is enabled and can only be disabled by a power-on reset (POR). |
Bit 6 – RUNSTDBY Run During Standby
This bit controls the behavior of the watchdog during Standby Sleep mode.
| Value | Description |
|---|---|
| 0 | The WDT is disabled during Standby sleep mode. |
| 1 | The WDT is enabled continues to operate during Standby sleep mode. |
Bit 2 – WEN Watchdog Timer Window Mode Enable
This bit enables Window mode.
| Value | Description |
|---|---|
| 0 | Window mode is disabled (normal operation). |
| 1 | Window mode is enabled. |
Bit 1 – ENABLE Enable
| Value | Description |
|---|---|
| 0 | The WDT is disabled. |
| 1 | The WDT is enabled. |