14.3.4 DACx Control Low Register

Name: DACxCONL
Offset: 0xC50, 0xC60, 0xC70, 0xC80, 0xC90, 0xCA0

Bit 15141312111098 
 DACENIRQM[1:0]  CBEDACOENFLTREN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 CMPSTATCMPPOLINSEL[2:0]HYSPOLHYSSEL[1:0] 
Access RR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – DACEN Individual DACx Module Enable bit

ValueDescription
1

Enables DACx module

0

Disables DACx module to reduce power consumption; any pending Slope mode and/or underflow conditions are cleared

Bits 14:13 – IRQM[1:0] Interrupt Mode select bits

ValueDescription
11

Generates an interrupt on either a rising or falling edge detect

10

Generates an interrupt on a falling edge detect

01

Generates an interrupt on a rising edge detect

00

Interrupts are disabled

Bit 10 – CBE Comparator Blank Enable bit

ValueDescription
1

Enables the analog comparator output to be blanked (gated off) during the recovery transition following the completion of a slope operation

0

Disables the blanking signal to the analog comparator; therefore, the analog comparator output is always active

Bit 9 – DACOEN DACx Output Buffer Enable bit

ValueDescription
1

DACx analog voltage is connected to the DACOUTx pin

0

DACx analog voltage is not connected to the DACOUTx pin

Bit 8 – FLTREN Comparator Digital Filter Enable bit

ValueDescription
1

Digital filter is enabled

0

Digital filter is disabled

Bit 7 – CMPSTAT Comparator Status bit

Bit 6 – CMPPOL Comparator Output Polarity Control bit

ValueDescription
1

Output is inverted

0

Output is noninverted

Bits 5:3 – INSEL[2:0] Comparator Input Source Select bits

ValueDescription
111

Reserved

110

Reserved

101

Reserved

100

Reserved

011

CMPxD input pin

010

CMPxC input pin

001

CMPxB input pin

000

CMPxA input pin

Bit 2 – HYSPOL Comparator Hysteresis Polarity Select bit

ValueDescription
1

Hysteresis is applied to the falling edge of the comparator output

0

Hysteresis is applied to the rising edge of the comparator output

Bits 1:0 – HYSSEL[1:0] Comparator Hysteresis Select bits

ValueDescription
11

45 mv hysteresis

10

30 mv hysteresis

01

15 mv hysteresis

00

No hysteresis is selected