14.3.8 DAC Slope x Control Low Register

Name: SLPxCONL
Offset: 0xC58, 0xC68, 0xC78, 0xC88, 0xC98, 0xCA8

Bit 15141312111098 
 HCFSEL[3:0]SLPSTOPA[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SLPSTOPB[3:0]SLPSTRT[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:12 – HCFSEL[3:0] Hysteretic Comparator Function Input Select bits

The selected input signal controls the switching between the DACx high limit (DACxDATH) and the DACx low limit (DACxDATL) as the data source for the PDM DAC. It modifies the polarity of the comparator, and the rising and falling edges initiate the start of the LEB counter (TMCB[9:0] bits in DACxCONH).
Input SelectionSource
11111
11000
10110
10100
10010
1000PWM8H
0111PWM7H
0110PWM6H
0101PWM5H
0100PWM4H
0011PWM3H
0010PWM2H
0001PWM1H
00000

Bits 11:8 – SLPSTOPA[3:0] Slope Stop A Signal Select bits

The selected Slope Stop A signal is logically OR’d with the selected Slope Stop B signal to terminate the slope function.
Slope Stop A Signal SelectionSource
1101-11111
1000PWM8 Trigger 2
0111PWM7 Trigger 2
0110PWM6 Trigger 2
0101PWM5 Trigger 2
0100PWM4 Trigger 2
0011PWM3 Trigger 2
0010PWM2 Trigger 2
0001PWM1 Trigger 2
00000

Bits 7:4 – SLPSTOPB[3:0] Slope Stop B Signal Select bits

The selected Slope Stop B signal is logically OR’d with the selected Slope Stop A signal to terminate the slope function.
Slope Stop B Signal SelectionSource
0100-01111
0110CMP6 out
0101CMP5 out
0100CMP4 out
0011CMP3 out
0010CMP2 out
0001CMP1 out
00000

Bits 3:0 – SLPSTRT[3:0] Slope Start Signal Select bits

Slope Start Signal SelectionSource
1101-11111
1000PWM8 Trigger 1
0111PWM7 Trigger 1
0110PWM6 Trigger 1
0101PWM5 Trigger 1
0100PWM4 Trigger 1
0011PWM3 Trigger 1
0010PWM2 Trigger 1
0001PWM1 Trigger 1
00000