17.1.4 SPIx Status Register Low

Note:
  1. SPITUR is cleared when SPIEN = 0. When IGNTUR = 1, SPITUR provides dynamic status of the Transmit Underrun condition, but does not stop RX/TX operation and does not need to be cleared by software.

Legend: C = Clearable bit; HS = Hardware Settable bit; HSC = Hardware Settable/Clearable bit

Name: SPIxSTATL
Offset: 0x2B4, 0x2D0, 0x2EC

Bit 15141312111098 
    FRMERRSPIBUSY  SPITUR 
Access R/C/HSR/HSCR/HSC 
Reset 000 
Bit 76543210 
 SRMTSPIROVSPIRBE SPITBE SPITBFSPIRBF 
Access R/HSCR/C/HSR/HSCR/HSCR/HSCR/HSC 
Reset 001100 

Bit 12 – FRMERR SPIx Frame Error Status bit

ValueDescription
1

Frame error is detected

0

No frame error is detected

Bit 11 – SPIBUSY SPIx Activity Status bit

ValueDescription
1

Module is currently busy with some transactions

0

No ongoing transactions (at time of read)

Bit 8 – SPITUR  SPIx Transmit Underrun Status bit(1)

ValueDescription
1

Transmit buffer has encountered a Transmit Underrun condition

0

Transmit buffer does not have a Transmit Underrun condition

Bit 7 – SRMT Shift Register Empty Status bit

ValueDescription
1

No current or pending transactions (i.e., neither SPIxTXB or SPIxTXSR contains data to transmit)

0

Current or pending transactions

Bit 6 – SPIROV SPIx Receive Overflow Status bit

ValueDescription
1

A new byte/half-word/word has been completely received when the SPIxRXB was full

0

No overflow

Bit 5 – SPIRBE SPIx RX Buffer Empty Status bit

Standard Buffer Mode:

Automatically set in hardware when SPIxBUF is read from, reading SPIxRXB. Automatically cleared in hardware when SPIx transfers data from SPIxRXSR to SPIxRXB.

Enhanced Buffer Mode:

Indicates RXELM[5:0] = 000000.

ValueDescription
1

RX buffer is empty

0

RX buffer is not empty

Bit 3 – SPITBE SPIx Transmit Buffer Empty Status bit

Standard Buffer Mode:

Automatically set in hardware when SPIx transfers data from SPIxTXB to SPIxTXSR. Automatically cleared in hardware when SPIxBUF is written, loading SPIxTXB.

Enhanced Buffer Mode:

Indicates TXELM[5:0] = 000000.

ValueDescription
1

SPIxTXB is empty

0

SPIxTXB is not empty

Bit 1 – SPITBF SPIx Transmit Buffer Full Status bit

Standard Buffer Mode:

Automatically set in hardware when SPIxBUF is written, loading SPIxTXB. Automatically cleared in hardware when SPIx transfers data from SPIxTXB to SPIxTXSR.

Enhanced Buffer Mode:

Indicates TXELM[5:0] = 111111.

ValueDescription
1

SPIxTXB is full

0

SPIxTXB not full

Bit 0 – SPIRBF SPIx Receive Buffer Full Status bit

Standard Buffer Mode:

Automatically set in hardware when SPIx transfers data from SPIxRXSR to SPIxRXB. Automatically cleared in hardware when SPIxBUF is read from, reading SPIxRXB.

Enhanced Buffer Mode:

Indicates RXELM[5:0] = 111111.

ValueDescription
1

SPIxRXB is full

0

SPIxRXB is not full