17.1.5 SPIx Status Register High

Note:
  1. RXELM3 and TXELM3 bits are only present when FIFODEPTH = 8 or higher.
  2. RXELM4 and TXELM4 bits are only present when FIFODEPTH = 16 or higher.
  3. RXELM5 and TXELM5 bits are only present when FIFODEPTH = 32.

Legend: HSC = Hardware Settable/Clearable bit

Name: SPIxSTATH
Offset: 0x2B6, 0x2D2, 0x2EE

Bit 15141312111098 
   RXELM[5:0] 
Access R/HSCR/HSCR/HSCR/HSCR/HSCR/HSC 
Reset 000000 
Bit 76543210 
   TXELM[5:0] 
Access R/HSCR/HSCR/HSCR/HSCR/HSCR/HSC 
Reset 000000 

Bits 13:8 – RXELM[5:0]  Receive Buffer Element Count bits (valid in Enhanced Buffer mode)(1,2,3)

Bits 5:0 – TXELM[5:0]  Transmit Buffer Element Count bits (valid in Enhanced Buffer mode)(1,2,3)