13.3.1 Differential-Mode

ANNx negative external inputs are used for Differential-mode as shown in Figure 13-1. To enable Differential-mode, the DIFF bit (in the ADMODxL or ADMODxH register) is set for the corresponding channel.