9.11.7 APLL Feedback Divider Register
Note:
- The allowed range is 16-200 (decimal). The rest of the values are reserved and should be avoided. The power-on default feedback divider is 150 (decimal) with an 8 MHz FRC input clock; the VCO frequency is 1.2 GHz.
Legend: r = Reserved bit
| Name: | APLLFBD1 |
| Offset: | 0xF90 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved[3:0] | |||||||||
| Access | r | r | r | r | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| APLLFBDIV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 1 | 0 | 1 | 1 | 0 | |
Bits 11:8 – Reserved[3:0]
Maintain as ‘0’
Bits 7:0 – APLLFBDIV[7:0] APLL Feedback Divider bits
| Value | Description |
|---|---|
11111111 |
Reserved |
| . . . | |
11001000 |
200 maximum(1) |
| . . . | |
10010110 |
150 (default) |
| . . . | |
00010000 |
16 minimum(1) |
| . . . | |
00000010 |
Reserved |
00000001 |
Reserved |
00000000 |
Reserved |