9.11.10 Reference Clock Control Low Register

Legend: HC = Hardware Clearable bit; HSC = Hardware Settable/Clearable bit

Name: REFOCONL
Offset: 0xFB8

Bit 15141312111098 
 ROEN ROSIDLROOUTROSLP ROSWENROACTIV 
Access R/WR/WR/WR/WR/W/HCR/HSC 
Reset 000000 
Bit 76543210 
     ROSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 15 – ROEN Reference Clock Enable bit

ValueDescription
1

Reference Oscillator is enabled on the REFCLKO pin

0

Reference Oscillator is disabled

Bit 13 – ROSIDL Reference Clock Stop in Idle bit

ValueDescription
1

Reference Oscillator is disabled in Idle mode

0

Reference Oscillator continues to run in Idle mode

Bit 12 – ROOUT Reference Clock Output Enable bit

ValueDescription
1

Reference clock external output is enabled and available on the REFCLKO pin

0

Reference clock external output is disabled

Bit 11 – ROSLP Reference Clock Stop in Sleep bit

ValueDescription
1

Reference Oscillator continues to run in Sleep modes

0

Reference Oscillator is disabled in Sleep modes

Bit 9 – ROSWEN Reference Clock Output Enable bit

ValueDescription
1

Clock divider change (requested by changes to RODIVx) is requested or is in progress (set in software, cleared by hardware upon completion)

0

Clock divider change has completed or is not pending

Bit 8 – ROACTIV Reference Clock Status bit

ValueDescription
1

Reference clock is active; do not change clock source

0

Reference clock is stopped; clock source and configuration may be safely changed

Bits 3:0 – ROSEL[3:0] Reference Clock Source Select bits

ValueDescription
1111 Reserved
. . . Reserved
1000

Reserved

0111

REFI pin

0110

FVCO/4

0101

BFRC

0100 LPRC
0011

FRC

0010

Primary Oscillator

0001

Peripheral clock (FP)

0000

System clock (FOSC)