15.1.21 QEIx Less Than or Equal Compare Register High

Name: QEIxLECH
Offset: 0x172, 0x1A6, 0x572

Bit 15141312111098 
 QEILEC[31:24]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEILEC[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – QEILEC[31:16] High Word Used to Form 32-Bit Less Than or Equal Compare Register (QEIxLEC) bits