15.1.11 Interval x Timer Register Low

Name: INTxTMRL
Offset: 0x15C, 0x190, 0x55C

Bit 15141312111098 
 INTTMR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 INTTMR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – INTTMR[15:0] Low Word Used to Form 32-Bit Interval Timer Register (INTxTMR) bits