16.5.11 UARTx Timing Parameter 3 Register Low
| Name: | UxP3 |
| Offset: | 0x250, 0x278, 0xF18 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P3[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P3[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – P3[15:0] Parameter 3 bits
DMX RX:
The last byte number to receive – 1, not including Start code (bits[8:0]).
LIN Responder RX:
Number of bytes to receive (bits[7:0]).
Asynchronous RX:
Used to mask the UxP2 address bits; 1 = P2 address bit is used,
0 = P2 address bit is masked off (bits[7:0]).
Smart Card Mode:
Waiting Time Counter bits (bits[15:0]).
Other Modes:
Not used.