16.5.16 UARTx Smart Card Interrupt Register

Legend: HS = Hardware Settable bit

Name: UxSCINT
Offset: 0x25A, 0x282, 0xF22

Bit 15141312111098 
   RXRPTIFTXRPTIF BTCIFWTCIFGTCIF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000 
Bit 76543210 
   RXRPTIETXRPTIE BTCIEWTCIEGTCIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 13 – RXRPTIF Receive Repeat Interrupt Flag bit

ValueDescription
1

Parity error has persisted after the same character has been received five times (four retransmits).

0

Flag is cleared.

Bit 12 – TXRPTIF Transmit Repeat Interrupt Flag bit

ValueDescription
1

Line error has been detected after the last retransmit per TXRPT[1:0].

0

Flag is cleared.

Bit 10 – BTCIF Block Time Counter Interrupt Flag bit

ValueDescription
1

Block Time Counter has reached 0.

0

Block Time Counter has not reached 0.

Bit 9 – WTCIF Waiting Time Counter Interrupt Flag bit

ValueDescription
1

Waiting Time Counter has reached 0.

0

Waiting Time Counter has not reached 0.

Bit 8 – GTCIF Guard Time Counter Interrupt Flag bit

ValueDescription
1

Guard Time Counter has reached 0.

0

Guard Time Counter has not reached 0.

Bit 5 – RXRPTIE Receive Repeat Interrupt Enable bit

ValueDescription
1

An interrupt is invoked when a parity error has persisted after the same character has been received five times (four retransmits).

0

Interrupt is disabled.

Bit 4 – TXRPTIE Transmit Repeat Interrupt Enable bit

ValueDescription
1

An interrupt is invoked when a line error is detected after the last retransmit per TXRPT[1:0] has been completed.

0

Interrupt is disabled.

Bit 2 – BTCIE Block Time Counter Interrupt Enable bit

ValueDescription
1

Block Time Counter interrupt is enabled.

0

Block Time Counter interrupt is disabled.

Bit 1 – WTCIE Waiting Time Counter Interrupt Enable bit

ValueDescription
1

Waiting Time Counter interrupt is enabled.

0

Waiting Time Counter interrupt is disabled.

Bit 0 – GTCIE Guard Time Counter Interrupt Enable bit

ValueDescription
1

Guard Time Counter interrupt is enabled.

0

Guard Time Counter interrupt is disabled.