10.2.1 Peripheral Module Disable
The channels of the DMA Controller can be individually powered down using the Peripheral Module Disable (PMD) registers.
The channels of the DMA Controller can be individually powered down using the Peripheral Module Disable (PMD) registers.
DS70005452D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.