15.1.1 QEIx Control Register

Note:
  1. When CCMx = 10 or CCMx = 11, all of the QEI counters operate as timers and the PIMOD[2:0] bits are ignored.
  2. When CCMx = 00, and QEAx and QEBx values match the Index Match Value (IMV), the POSxCNTH and POSxCNTL registers are reset.
  3. The selected clock rate should be at least twice the expected maximum quadrature count rate.
  4. Not all devices support this mode.
  5. The QCAPEN and HCAPEN bits must be cleared during PIMODx Modes 2 through 7 to ensure proper functionality. Not all devices support HCAPEN.
Name: QEIxCON
Offset: 0x140, 0x174, 0x540

Bit 15141312111098 
 QEIEN QEISIDLPIMOD[2:0]IMV[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  INTDIV[2:0]CNTPOLGATENCCM[1:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 15 – QEIEN Quadrature Encoder Interface Module Enable bit

ValueDescription
1

Module counters are enabled

0

Module counters are disabled, but SFRs can be read or written

Bit 13 – QEISIDL QEI Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode

0

Continues module operation in Idle mode

Bits 12:10 – PIMOD[2:0]  Position Counter Initialization Mode Select bits(1,5)

ValueDescription
111

Modulo Count mode for position counter and every Index event resets the position counter(4)

110

Modulo Count mode for position counter

101

Resets the position counter when the position counter equals the QEIxGEC register

100

Second Index event after Home event initializes the position counter with the contents of the QEIxIC register

011

First Index event after Home event initializes the position counter with the contents of the QEIxIC register

010

Next Index input event initializes the position counter with the contents of the QEIxIC register

001

Every Index input event resets the position counter

000

Index input event does not affect the position counter

Bits 9:8 – IMV[1:0]  Index Match Value bits(2)

ValueDescription
11

Index match occurs when QEBx = 1 and QEAx = 1

10

Index match occurs when QEBx = 1 and QEAx = 0

01

Index match occurs when QEBx = 0 and QEAx = 1

00

Index match occurs when QEBx = 0 and QEAx = 0

Bits 6:4 – INTDIV[2:0]  Timer Input Clock Prescale Select bits(3) (interval timer, main timer (position counter), velocity counter and Index counter internal clock divider select)

ValueDescription
111

1:128 prescale value

110

1:64 prescale value

101

1:32 prescale value

100

1:16 prescale value

011

1:8 prescale value

010

1:4 prescale value

001

1:2 prescale value

000

1:1 prescale value

Bit 3 – CNTPOL Position and Index Counter/Timer Direction Select bit

ValueDescription
1

Counter direction is negative unless modified by an external up/down signal

0

Counter direction is positive unless modified by an external up/down signal

Bit 2 – GATEN External Count Gate Enable bit

ValueDescription
1

External gate signal controls position counter operation

0

External gate signal does not affect position counter operation

Bits 1:0 – CCM[1:0] Counter Control Mode Selection bits

ValueDescription
11

Internal Timer mode

10

External Clock Count with External Gate mode

01

External Clock Count with External Up/Down mode

00

Quadrature Encoder mode