6.2.15 CSI D-PHY Fatal Error Interrupt
Force Register
Used for test purposes. Triggers CSI_INT_ST_PHY_FATAL interrupt events individually without the
need to activate the conditions that trigger the interrupt sources.
Name:
CSI_INT_FORCE_PHY_FATAL
Offset:
0xE8
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
FORCE_ERRSOTSYNCHS_1
FORCE_ERRSOTSYNCHS_0
Access
R/W
R/W
Reset
0
0
Bit 1 – FORCE_ERRSOTSYNCHS_1 Force Start Of Transmission Interrupt Error on Data Lane
1
Bit 0 – FORCE_ERRSOTSYNCHS_0 Force Start Of Transmission
Interrupt Error on Data Lane 0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.