6.2.29 CSI Line Interrupt Mask Register

The interrupt mask for CSI_INT_MSK_LINE controls which interrupt status bits trigger the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: CSI_INT_MSK_LINE
Offset: 0x134
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 MASK_ERR_L_SEQ_DI7MASK_ERR_L_SEQ_DI6MASK_ERR_L_SEQ_DI5MASK_ERR_L_SEQ_DI4MASK_ERR_L_SEQ_DI3MASK_ERR_L_SEQ_DI2MASK_ERR_L_SEQ_DI1MASK_ERR_L_SEQ_DI0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 MASK_ERR_L_BNDRY_MATCH_DI7MASK_ERR_L_BNDRY_MATCH_DI6MASK_ERR_L_BNDRY_MATCH_DI5MASK_ERR_L_BNDRY_MATCH_DI4MASK_ERR_L_BNDRY_MATCH_DI3MASK_ERR_L_BNDRY_MATCH_DI2MASK_ERR_L_BNDRY_MATCH_DI1MASK_ERR_L_BNDRY_MATCH_DI0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 23 – MASK_ERR_L_SEQ_DI7 Error in the Sequence of Lines for VC7 and DT7 Interrupt Mask

Bit 22 – MASK_ERR_L_SEQ_DI6 Error in the Sequence of Lines for VC6 and DT6 Interrupt Mask

Bit 21 – MASK_ERR_L_SEQ_DI5 Error in the Sequence of Lines for VC5 and DT5 Interrupt Mask

Bit 20 – MASK_ERR_L_SEQ_DI4 Error in the Sequence of Lines for VC4 and DT4 Interrupt Mask

Bit 19 – MASK_ERR_L_SEQ_DI3 Error in the Sequence of Lines for VC3 and DT3 Interrupt Mask

Bit 18 – MASK_ERR_L_SEQ_DI2 Error in the Sequence of Lines for VC2 and DT2 Interrupt Mask

Bit 17 – MASK_ERR_L_SEQ_DI1 Error in the Sequence of Lines for VC1 and DT1 Interrupt Mask

Bit 16 – MASK_ERR_L_SEQ_DI0 Error in the Sequence of Lines for VC0 and DT0 Interrupt Mask

Bit 7 – MASK_ERR_L_BNDRY_MATCH_DI7 Error Matching Line Start with Line End for VC7 and DT7 Interrupt Mask

Bit 6 – MASK_ERR_L_BNDRY_MATCH_DI6 Error Matching Line Start with Line End for VC6 and DT6 Interrupt Mask

Bit 5 – MASK_ERR_L_BNDRY_MATCH_DI5 Error Matching Line Start with Line End for VC5 and DT5 Interrupt Mask

Bit 4 – MASK_ERR_L_BNDRY_MATCH_DI4 Error Matching Line Start with Line End for VC4 and DT4 Interrupt Mask

Bit 3 – MASK_ERR_L_BNDRY_MATCH_DI3 Error Matching Line Start with Line End for VC3 and DT3 Interrupt Mask

Bit 2 – MASK_ERR_L_BNDRY_MATCH_DI2 Error Matching Line Start with Line End for VC2 and DT2 Interrupt Mask

Bit 1 – MASK_ERR_L_BNDRY_MATCH_DI1 Error Matching Line Start with Line End for VC1 and DT1 Interrupt Mask

Bit 0 – MASK_ERR_L_BNDRY_MATCH_DI0 Error Matching Line Start with Line End for VC0 and DT0 Interrupt Mask