6.2.27 CSI Packet Interrupt Force Register

Used for test purposes. Triggers CSI_INT_ST_PKT interrupt events individually without the need to activate the conditions that trigger the interrupt sources.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: The corresponding interrupt source is forced.

Name: CSI_INT_FORCE_PKT
Offset: 0x128
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     FORCE_VC3_ERR_ECC_CORRECTEDFORCE_VC2_ERR_ECC_CORRECTEDFORCE_VC1_ERR_ECC_CORRECTEDFORCE_VC0_ERR_ECC_CORRECTED 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     FORCE_ERR_ID_VC3FORCE_ERR_ID_VC2FORCE_ERR_ID_VC1FORCE_ERR_ID_VC0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 19 – FORCE_VC3_ERR_ECC_CORRECTED Force Header Error Detected and Corrected on Virtual Channel 3 Interrupt

Bit 18 – FORCE_VC2_ERR_ECC_CORRECTED Force Header Error Detected and Corrected on Virtual Channel 2 Interrupt

Bit 17 – FORCE_VC1_ERR_ECC_CORRECTED Force Header Error Detected and Corrected on Virtual Channel 1 Interrupt

Bit 16 – FORCE_VC0_ERR_ECC_CORRECTED Force Header Error Detected and Corrected on Virtual Channel 0 Interrupt

Bit 3 – FORCE_ERR_ID_VC3 Force Unrecognized or Unimplemented Data Type Detected in Virtual Channel 3 Interrupt

Bit 2 – FORCE_ERR_ID_VC2 Force Unrecognized or Unimplemented Data Type Detected in Virtual Channel 2 Interrupt

Bit 1 – FORCE_ERR_ID_VC1 Force Unrecognized or Unimplemented Data Type Detected in Virtual Channel 1 Interrupt

Bit 0 – FORCE_ERR_ID_VC0 Force Unrecognized or Unimplemented Data Type Detected in Virtual Channel 0 Interrupt