6.2.4 CSI Data Identifier Register 1

Name: CSI_DATA_IDS_1
Offset: 0x10
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 DI3_VC[1:0]DI3_DT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DI2_VC[1:0]DI2_DT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DI1_VC[1:0]DI1_DT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DI0_VC[1:0]DI0_DT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:30 – DI3_VC[1:0] Virtual Channel for Programmed Data Identifier 3

Bits 29:24 – DI3_DT[5:0] Data Type for Programmed Data Identifier 3

Bits 23:22 – DI2_VC[1:0] Virtual Channel for Programmed Data Identifier 2

Bits 21:16 – DI2_DT[5:0] Data Type for Programmed Data Identifier 2

Bits 15:14 – DI1_VC[1:0] Virtual Channel for Programmed Data Identifier 1

Bits 13:8 – DI1_DT[5:0] Data Type for Programmed Data Identifier 1

Bits 7:6 – DI0_VC[1:0] Virtual Channel for Programmed Data Identifier 0

Bits 5:0 – DI0_DT[5:0] Data Type for Programmed Data Identifier 0