6.2.1 CSI Lane Configuration Register

Name: CSI_N_LANES
Offset: 0x4
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        N_LANES 
Access R/W 
Reset 1 

Bit 0 – N_LANES Number of active data lanes

The update can be performed only when the D-PHY is in Stop state.

ValueNameDescription
0 1_LANE One data lane
1 2_LANES Two data lanes