Bits 31:30 – DI7_VC[1:0] Virtual Channel for Programmed Data Identifier
7
Bits 29:24 – DI7_DT[5:0] Data Type for Programmed Data Identifier
7
Bits 23:22 – DI6_VC[1:0] Virtual Channel for Programmed Data Identifier
6
Bits 21:16 – DI6_DT[5:0] Data Type for Programmed Data Identifier
6
Bits 15:14 – DI5_VC[1:0] Virtual Channel for Programmed Data Identifier
5
Bits 13:8 – DI5_DT[5:0] Data Type for Programmed Data Identifier
5
Bits 7:6 – DI4_VC[1:0] Virtual Channel for Programmed Data Identifier
4
Bits 5:0 – DI4_DT[5:0] Data Type for Programmed
Data Identifier 4
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.