6.2.19 CSI Frame Error Interrupt Status Register

Interrupt sources related to Frame construction. Packet discarded.

Reading CSI_INT_ST_FRAME_FATAL does not clear the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: No event occurred since the last read of the register.

1: An event occurred since the last read of the register.

Name: CSI_INT_ST_FRAME_FATAL
Offset: 0x100
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     ERR_FRAME_DATA_VC3ERR_FRAME_DATA_VC2ERR_FRAME_DATA_VC1ERR_FRAME_DATA_VC0 
Access RRRR 
Reset 0000 
Bit 15141312111098 
     ERR_F_SEQ_VC3ERR_F_SEQ_VC2ERR_F_SEQ_VC1ERR_F_SEQ_VC0 
Access RRRR 
Reset 0000 
Bit 76543210 
     ERR_F_BNDRY_MATCH_VC3ERR_F_BNDRY_MATCH_VC2ERR_F_BNDRY_MATCH_VC1ERR_F_BNDRY_MATCH_VC0 
Access RRRR 
Reset 0000 

Bit 19 – ERR_FRAME_DATA_VC3 At Least One CRC Error in Last Received Frame of Virtual Channel 3 (cleared on read)

Bit 18 – ERR_FRAME_DATA_VC2 At Least One CRC Error in Last Received Frame of Virtual Channel 2 (cleared on read)

Bit 17 – ERR_FRAME_DATA_VC1 At Least One CRC Error in Last Received Frame of Virtual Channel 1 (cleared on read)

Bit 16 – ERR_FRAME_DATA_VC0 At Least One CRC Error in Last Received Frame of Virtual Channel 0 (cleared on read)

Bit 11 – ERR_F_SEQ_VC3 Incorrect Frame Sequence in Virtual Channel 3 (cleared on read)

Bit 10 – ERR_F_SEQ_VC2 Incorrect Frame Sequence in Virtual Channel 2 (cleared on read)

Bit 9 – ERR_F_SEQ_VC1 Incorrect Frame Sequence in Virtual Channel 1 (cleared on read)

Bit 8 – ERR_F_SEQ_VC0 Incorrect Frame Sequence in Virtual Channel 0 (cleared on read)

Bit 3 – ERR_F_BNDRY_MATCH_VC3 Error Matching Frame Start with Frame End for Virtual Channel 3 (cleared on read)

Bit 2 – ERR_F_BNDRY_MATCH_VC2 Error Matching Frame Start with Frame End for Virtual Channel 2 (cleared on read)

Bit 1 – ERR_F_BNDRY_MATCH_VC1 Error Matching Frame Start with Frame End for Virtual Channel 1 (cleared on read)

Bit 0 – ERR_F_BNDRY_MATCH_VC0 Error Matching Frame Start with Frame End for Virtual Channel 0 (cleared on read)