6.2.23 CSI D-PHY Interrupt Mask Register

Interrupt mask for CSI_INT_MSK_PHY controls which interrupt status bits trigger the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: CSI_INT_MSK_PHY
Offset: 0x114
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       MASK_PHY_ERRESC_1MASK_PHY_ERRESC_0 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       MASK_PHY_ERRSOTHS_1MASK_PHY_ERRSOTHS_0 
Access R/WR/W 
Reset 00 

Bit 17 – MASK_PHY_ERRESC_1 Start of Transmission Error on Data Lane 1 (synchronization can still be achieved) Interrupt Mask

Bit 16 – MASK_PHY_ERRESC_0 Start of Transmission Error on Data Lane 0 (synchronization can still be achieved) Interrupt Mask

Bit 1 – MASK_PHY_ERRSOTHS_1 Start of Transmission Error on Data Lane 1 (no synchronization achieved) Interrupt Mask

Bit 0 – MASK_PHY_ERRSOTHS_0 Start of Transmission Error on Data Lane 0 (no synchronization achieved) Interrupt Mask