6.2.7 CSI D-PHY Reset RegisterName: CSI_DPHY_RSTZOffset: 0x44Reset: 0x00000000Property: Read/WriteBit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 DPHY_RSTZ Access R/W Reset 0 Bit 0 – DPHY_RSTZ D-PHY Reset Control ValueDescription 0 Resets the D-PHY. 1 D-PHY exits Reset state.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 Access Reset Bit 76543210 DPHY_RSTZ Access R/W Reset 0
Bit 0 – DPHY_RSTZ D-PHY Reset Control ValueDescription 0 Resets the D-PHY. 1 D-PHY exits Reset state.