6.2.14 CSI D-PHY Fatal Error Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: CSI_INT_MSK_PHY_FATAL
Offset: 0xE4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       MASK_ERRSOTSYNCHS_1MASK_ERRSOTSYNCHS_0 
Access R/WR/W 
Reset 00 

Bit 1 – MASK_ERRSOTSYNCHS_1 Data Lane 1 Start Of Transmission Error Interrupt Mask

Bit 0 – MASK_ERRSOTSYNCHS_0 Data Lane 0 Start Of Transmission Error Interrupt Mask