2.1.1.6 Asynchronous Pipeline Register Reset

Each pipeline register has one asynchronous reset. In dual-port mode, A_DOUT_ARST_N and B_DOUT_ARST_N drive the asynchronous reset of the data output pipeline registers—A_DOUT and B_DOUT. If the asynchronous pipeline reset is driven low, the pipeline data output registers are immediately reset to zero, as shown in the following figure.

Figure 2-5. Asynchronous Pipeline Register Reset in Dual-Port Mode