2.1.1.8 Write Operation

In dual-port mode, LSRAM supports the following write operations:

The type of write operation is specified while creating or configuring LSRAM in Libero SoC. For more information on LSRAM configuration, see LSRAM Configurator

Note: In dual-port mode, simultaneous write operations from both ports to the same address location are not prevented. As simultaneous write operations can result in data uncertainty, it is recommended to use external logic in the fabric to avoid collisions.