2.1.1.1 Dual-Port Data Width Configuration

In Dual-Port mode, both ports A and B have maximum data width of x20. Each port can be configured in multiple data widths. The configuration of one port has a corresponding configuration for the other port, as shown in Table 2-3.

Table 2-3. Port A and Port B Data Width Configurations for LSRAM
Port A Data WidthPort B Data Width
x1x1, x2, x4, x8, x16
x2x1, x2, x4, x8, x16
x4x1, x2, x4, x8, x16
x5x5, x10, x20
x8x1, x2, x4, x8, x16
x10x5, x10, x20
x16x1, x2, x4, x8, x16
x20x5, x10, x20