43.30 Zigbee RF Characteristics

Table 43-40. Zigbee RF Characteristics
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.(1)Max.UnitsConditions(2)
ZBG1FREQFrequency range2405 —2480MHz—
ZBG2FCHChannel spacing —5 —MHz—
ZBG3PSDUBit rate —250 —kbps—
ZBT1TXOPPATransmit output power PA —11 —dBm —
ZBT2POWERRANGEOutput power range-12 —11dBm —
ZBT3EVMError vector magnitude —10 —%RMS —
ZBT4PA2HARSecond harmonic from PA —-45 —dBm —
ZBT5PA3HARThird harmonic from PA —-55 —dBm —
ZBRX1SENSReceiver sensitivity in 250 kbps —-103 —dBm —
Receiver sensitivity in 500 kbps— -99 —dBm —
Receiver sensitivity in 1 Mbps —-96 —dBm —
Receiver sensitivity in 2 Mbps—-90—dBm —
ZBRX2PMAXMaximum input level —-2—dBm —
ZBRX3PACRPAdjacent channel rejection +5 MHz—19—dB —
ZBRX4PACRNAdjacent channel rejection -5 MHz—18—dB —
ZBRX5PALRPAlternate channel rejection +10 MHz—16—dB —
ZBRX6PALRNAlternate channel rejection -10 MHz —12 —dB —
ZBRX7RSSIRANGEDynamic range of RSSI —80— dB —
ZBRX8RSSIRESResolution of RSSI —1— dB —
ZBRX9RSSIBASEVALMinimum value of RSSI —-104— dBm—
Note:
  1. Data in “Typ” column is at TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
Table 43-41. Zigbee RF Current Characteristics
AC Characteristics(3)Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristics

RF

Power

CPU

Frequency

Min.Typ.(1)Max.UnitsConditions(2)
IZBTX1IDDTXTX current consumption in MLDO mode 250 kbps+11 dBm 64 MHz—50—mA —
IZBTX2+11 dBm 32 MHz—46.5—mA —
IZBTX310 dBm64 MHz—45—mA —
IZBTX410 dBm32 MHz—41—mA —
IZBTX50 dBm64 MHz—26—mA —
IZBTX60 dBm32 MHz—21.5—mA —
IZBRX1IDDRXZB

Current consumption at Rx signal level -90 dBm in MLDO mode 250 kbps

-90 dBm64 MHz—20—mA —
IZBRX2-90 dBm32 MHz—16—mA —
IZBRX3IDDRXZBRPC

Current consumption at Rx signal level -90 dBm in MLDO mode 250 kbps RPC

-90 dBm64 MHz—18.5—mA—
IZBRX4-90 dBm32 MHz—14.5—mA—
Note:
  1. Data in the “Typ” column is at VDD = 3.3V, TA = 25°C.
  2. This parameter is characterized but not tested in manufacturing.
  3. The current number includes the FW default operation current consumption.
Figure 43-29. Zigbee Transmit Power vs. Temperature
Figure 43-30. Zigbee TX Setting vs. Measurement Power
Figure 43-31. Zigbee Transmit Power vs. Frequency
Figure 43-32. Zigbee Receive Sensitivity vs. Temperature
Figure 43-33. WBZ35x Module Zigbee Receive Sensitivity vs. Temperature
Figure 43-34. Zigbee Receive Sensitivity vs. Frequency
Figure 43-35. WBZ35x Module Zigbee Receive Sensitivity vs. Frequency
Figure 43-36. Zigbee Transmit Power vs. VDD Supply Voltage
Figure 43-37. Zigbee Receive Sensitivity vs. VDD Supply Voltage
Figure 43-38. Zigbee ACR +-5M Margin
Figure 43-39. Zigbee ACR +-10M Margin
Figure 43-40. Zigbee Transmit Current vs. Temperature
Figure 43-41. Zigbee Receive Current vs. Temperature