43.7 Idle Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE | MCU IDD in IDLE mode with LDO mode selected | PLL 64 MHz | 5.95 | 12.22 | mA | TA = 85°C |
| 5.95 | 20.27 | mA | TA = 125°C | ||||
Note:
| |||||||