43.25 FLASH NVM AC Electrical Specifications

Table 43-34. FLASH NVM AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
NVM_1FRETENFlash data retention20——YrsUnder all conditions less than absolute maximum ratings specifications
NVM_3EPCell endurance (Flash erase and Write operation)20k——Cycles
NVM_5FREADFlash read2 wait states———MHzVDDIO = 3.3V
NVM_7TFPWProgram cycle time Write page4—6msVDDIO = 1.9V
NVM_9TCEChip erase cycle timeErase chip37—42ms
NVM_15TFEP Page erase timeErase page6—8ms —
Note:
  1. The maximum FLASH operating frequencies are given in the table above but are limited by the Embedded Flash access time when the processor is fetching code out of it. This field defines the number of Wait states required to access the Embedded Flash Memory.