43.12 I/O Pin AC/DC Electrical Specifications

Table 43-16. I/O Pin AC/DC Electrical Specifications
AC - DC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1VILInput low voltage I/O pins (Drive strength, 8x)VSS—0.2*VDDV—
Input low voltage I/O pins (Drive strength, 4x)—0.2*VDD—
DI_3VIHInput high voltage, I/O pins (Drive strength, 8x)0.8*VDD—VDDV—
Input high voltage, I/O pins (Drive strength, 4x)0.8*VDD—VDDV—
DI_5VOL4x Drive strength I/O pins (Output low)——0.4V—
8x Drive strength I/O pins (Output low)——0.4 —
12x Drive strength I/O pins (Output low)——0.4—
DI_9VOH4x Drive strength I/O pins (Output high)2.4——V—
8x Drive strength I/O pins (Output high)2.4———
12x Drive strength I/O pins (Output high)2.4———
DI_13IILInput pin leakage current -1— +1μA

GND ≤ VPIN ≤ VDDIO(max)

(VPIN = Voltage present on pin)

DI_15RPDWNInternal pull-down resistance—13—kΩVDDIO(min) to VDDIO(max)
DI_17RPUPInternal pull-up resistance —13 —kΩ
DI_19IICLInput low injection current 0—-5mAThis parameter applies to all I/O pins except VDD, VSS, AVDD,AVSS, MCLR(1,3,4)
DI_21IICHInput high injection current0— +5mAThis parameter applies to all pins, except VDD, VSS, AVDD,AVSS, MCLR
DI_25TRISEI/O pin rise time (Drive strength, 4x)——9.5nsVDDIO = 3.3V, CLOAD = 50 pf
I/O pin rise time (Drive strength, 4x)——6 ns VDDIO = 3.3V, CLOAD = 20 pf
I/O pin rise time (Drive strength, 8x) ——8nsVDDIO = 3.3V, CLOAD = 50 pf
I/O pin rise time (Drive strength, 8x)——6ns VDDIO = 3.3V, CLOAD = 20 pf
I/O pin rise time (Drive strength, 12x)——3.5nsVDDIO = 3.3V, CLOAD = 50 pf
I/O pin rise time (Drive strength, 12x)——2ns VDDIO = 3.3V, CLOAD = 20 pf
DI_27TFALLI/O pin fall time (Drive strength, 4x)——9.5nsVDDIO = 3.3V, CLOAD = 50 pf
I/O pin fall time (Drive strength, 4x)——7.5 ns VDDIO = 3.3V, CLOAD = 20 pf
I/O pin fall time (Drive strength, 8x)——8nsVDDIO = 3.3V, CLOAD = 50 pf
I/O pin fall time (Drive strength, 8x)——7.5 ns VDDIO = 3.3V, CLOAD = 20 pf
I/O pin fall time (Drive strength, 12x)——4nsVDDIO = 3.3V, CLOAD = 50 pf
I/O pin fall time (Drive strength, 12x)——3.1 ns VDDIO = 3.3V, CLOAD = 20 pf
Note:
  1. VIL source < (GND – 0.3). Characterized but not tested in manufacturing.
  2. VIH source > (VDDIO + 0.3). Characterized but not tested in manufacturing.
  3. If the sum of all injection currents are > | ∑IICT |, it can affect the ADC results by approximately 4 to 6 counts (in other words, VIH Source > (VDDIO + 0.3) or VIL source < (GND – 0.3)).
  4. Any number and the combination of I/O pins not excluded under IICL or IICH conditions are permitted provided the absolute instantaneous sum of the input injection currents from all pins do not exceed the specified ∑IICT limit. To limit the injection current, the user must insert a resistor in series RSERIES (RS), between the input source voltage and device pin. The resistor value is calculated according to:
    • For negative input voltages less than (GND – 0.3): RS ≥ absolute value of | ((VIL source – (GND – 0.3))/IICL) |
    • For positive input voltages greater than (VDDIO + 0.3): RS ≥ ((VIH source – (VDDIO +0.3))/IICH)
    • For VPIN voltages greater than VDDIO + 0.3 and less than GND – 0.3: RS = the larger of the values calculated above