43.23 TCx Timer Capture Module AC Electrical Specifications

Table 43-32. TCx Timer Capture Module AC Electrical Specifications
AC CharacteristicsStandard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp
Param. No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
TC_1TCINLOWCapture TCx input low time2/fGLK_TCx——nsVDDIO(min) and meet TC_5 spec
TC_3TCINHIGHCapture TCx input high time2/fGLK_TCx——nsVDDIO(min) and meet TC_5 spec
TC_5TCINPERIODCapture input period4/fGLK_TCx——nsVDDIO(min)
TC_7TCOUTLOWCompare TCx output low time 1/fGCLK_TCx——nsVDDIO(min) and meet TC_11 spec
TC_9TCOUTHIGHCompare TCx output high time 1/fGCLK_TCx——nsVDDIO(min) and meet TC_11 spec
TC_11TCOUTPERIODCompare output period 2/fGCLK_TCx——nsVDDIO(min)
TC_13fGCLK_TCxTC peripheral module clock frequency—— 64MHzVDDIO(min)
Note: These parameters are characterized but not tested in manufacturing.
Figure 43-11. TCx Timer Capture Input Module AC Timing Diagram
Figure 43-12. TCx Timer Capture Output Module AC Timing Diagram