43.9 Deep Sleep Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| BPWR_1 | IDD_BACKUP |
MCU IDD in Deep Sleep mode powered from VDDIO | 3.6V | 0.74 | 8.44 | µA | 16K Backup RAM, TA = 85°C |
| 0.74 | 26.88 | µA | 16K Backup RAM, TA = 125°C | ||||
| BPWR_9 | 3.6V | 1.17 | 12.69 | µA | 32K Backup RAM, TA = 85°C | ||
| 1.17 | 37.49 | µA | 32K Backup RAM, TA = 125°C | ||||
Note:
| |||||||