43.6 Active Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE | MCU IDD in Active mode with LDO mode selected | PLL 64 MHz | 8.29 | 20.99 | mA | TA = 85°C |
| 8.29 | 23.15 | mA | TA = 125°C | ||||
Note:
| |||||||