25.10.5 Channel Interrupt Enable Clear Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CHINTENSETk |
Offset: | 0x60 + k*0x50 [k=0..15] |
Reset: | 0x00000000 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LL | BH | BC | CC | TA | SD | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – LL Set Linked List Done Interrupt Enable
Write a 1 to this bit to set the interrupt enable.
Value | Description |
---|---|
0 | No interrupt is enabled |
1 | Linked-List competed, NULL pointer encountered in CHNXTk.NXT when attempting to load the next descriptor. |
Bit 4 – BH Set Block Transfer Half Complete Interrupt Enable
Write a 1 to this bit to set the interrupt enable.
Value | Description |
---|---|
0 | No interrupt is enabled |
1 | Half of the block transfer has completed. |
Bit 3 – BC Set Block Transfer Complete Interrupt Enable
Write a 1 to this bit to set the interrupt enable.
Value | Description |
---|---|
0 | No interrupt is enabled |
1 | A block transfer has been completed. |
Bit 2 – CC Set Cell Transfer Complete Interrupt Enable
Write a 1 to this bit to set the interrupt enable.
Value | Description |
---|---|
0 | No interrupt is enabled |
1 | A cell transfer has been completed (CSZ bytes has been transferred). |
Bit 1 – TA Set Transfer Abort Interrupt Enable
Write a 1 to this bit to set the interrupt enable.
Value | Description |
---|---|
0 | No interrupt is enabled |
1 | An abort trigger event has been detected and the DMA transfer has been aborted. The DMA will also clear CHCTRLAk.ENABLE on a TA event. |
Bit 0 – SD Set Start Detected Interrupt Enable
Write a 1 to this bit to set the interrupt enable.
Value | Description |
---|---|
0 | No interrupt is enabled |
1 | A start trigger event has been detected and the block transfer has started |