25.7.3.2 Source Start Address

The Source Start Address is a 32-bit physical address location within the device’s memory map, which defines the starting address to perform source reads. Software programs the CHSSAk.SSA[31:0] register to the desired start address for channel k. The start address may be restricted to word or half word address alignment depending on the Read Address Sequence Mode.