1.1.1 Receiver
(Ask a Question)The receiver deserializes high-speed serial data received through the input buffer by creating a parallel data stream for the FPGA fabric and recovering the clock information from the received data. The receiver portion of the PMA includes the receiver buffer, the clock and data recovery (CDR) unit, and the deserializer. The deserializer within the receive PMA passes deserialized data to the PCS block across a data bus up to 40-bits wide of the PMA-PCS interface, which provides the data path to the gearing logic before the data is passed to the FPGA fabric.