3.5.1.17.4 C++ Arbitrary Precision Bit-level Operations
(Ask a Question)The C++ Arbitrary Precision Library provides utilities to select, and update ranges of arbitrary precision data, as well as perform concatenation.
Bit selection and updating is defined for all C++ arbitrary precision numeric types. Concatenation is defined on all C++ Arbitrary Precision Library constructs including arbitrary precision numeric types, as well as bit selections, and other concatenations.