3.5.1.18 Top-Level RTL Interface
(Ask a Question)The SmartHLS-generated top-level RTL module can be instantiated and integrated with other HDL blocks, by following the protocols used by the SmartHLS's RTL interface. This section describes the types of interfaces that are supported by SmartHLS, the default interface for each data type in C/C++, and how to customize the interface.