3.5.1.20 Specifying a Custom Test Bench
(Ask a Question)SmartHLS™ allows one to use a custom test bench to simulate the hardware generated by SmartHLS. When a top-level function other than main
is specified by the user, there are two options for simulation:
- Use 3.5.1.7 Simulate HLS Hardware (SW/HW Co-Simulation).
- A custom test bench must be provided by the user.
A custom test bench can be specified to SmartHLS via the HLS Constraints
window:
One must specify both the name of custom Verilog module as well as the name of the custom test bench file. It can also be specified directly in the config.tcl
file as the following:
set_custom_test_bench_module "testBenchModuleName" set_custom_test_bench_file "testBenchFileName.v"
This constraint is also described in 3.6.2.2.5 set_custom_test_bench_module and 3.6.2.2.4 set_custom_test_bench_file.