Description
"VERIFYPOWER" is a command tool used in run_tool. The command run_tool passes an absolute path of
the script file that contains power-specific Tcl commands to the "VERIFYPOWER"
command and executes it.
run_tool -name {VERIFYPOWER} -script {power_analysis.tcl}
Arguments
Parameter | Type | Description |
---|
script | string | Specify absolute path of the script file. This is an optional parameter. Script contains
power-specific Tcl commands. Note: You
can include power-specific Tcl commands to generate power
reports. |
Return Type | Description |
---|
Integer | Returns 0 on success and 1 on failure. |
Error Codes
Error Code | Description |
---|
None | None |
Supported Families
Supported Families |
PolarFire® |
PolarFire SoC |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
The following example changes SmartPower operating condition settings from the default to 40 °C
junction temperature and 1.25V VDD.
# Change from pre-defined temperature and voltage mode (COM,IND,MIL) to SmartPower custom
smartpower_set_temperature_opcond -use "design"
smartpower_set_voltage_opcond -voltage "VDD" -use "design"
# Set the custom temperature to 40C ambient temperature.
smartpower_temperature_opcond_set_design_wide -typical 40 \
-best 40 \
-worst 40
# Set the custom voltage to 1.25V
smartpower_voltage_opcond_set_design_wide -voltage "VDD" \
-typical 0.970 \
-best 1.25 -worst 1.25